text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230111007

Product Details

General

Cantilever Bending Strength - Max. 4370 LB
Cantilever Bending Strength - Routine 2185 LB
Fitting - Ground End Steel Gain
Fitting - Live Line End Two Hole Blade
Material ESP
Number of Sheds 22
Shed Style Uniform
UPC 096359359524

Dimensions

Angle 14 °
Diameter - Shed(s) 9.3 IN (228.8 mm)
Length 17 in
Length - Effective 70 in
Rod Diameter 3
Thickness - Housing > 3MM
Width 9.83 in

Electrical Ratings

Arc Distance - Dry 60 IN (1,524 mm)
Creep and Leakage Distance 171 IN (4,343 mm)
Critical Impulse Flashover (CIFO) - Negative 1035 kV
Critical Impulse Flashover (CIFO) - Positive 950 kV
Flashover Voltage - 60 Hz Dry 590 kV
Flashover Voltage - 60 Hz Wet 505 kV
kV Class 138.00/161.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)