text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5220071104

2.5" Line Post, hor. clamp top, Aluminum flat base 8x13/12" CL

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 3800 LB
    Cantilever Bending Strength - Routine 1900 LB
    Fitting - Ground End Al. Flat 8" x 13"/12" CL
    Fitting - Live Line End Clamptop
    Material ESP
    Number of Sheds 14
    Shed Style Uniform
    UPC 096359428121

    Dimensions

    Angle 12 °
    Diameter - Shed(s) 7.6 IN (193 mm)
    Length 15 in
    Length - Effective 49 in
    Rod Diameter 2.5
    Thickness - Housing 0.12 in
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 39 IN (955.5 mm)
    Creep and Leakage Distance 96 IN (2438 mm)
    Critical Impulse Flashover (CIFO) - Negative 705 kV
    Critical Impulse Flashover (CIFO) - Positive 590 kV
    Flashover Voltage - 60 Hz Dry 385 kV
    Flashover Voltage - 60 Hz Wet 340 kV
    kV Class 115.00 kV

    Resources/Downloads