text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5220091002

Product Details

General

Cantilever Bending Strength - Max. 3020 LB
Cantilever Bending Strength - Routine 1510 LB
EU RoHS Indicator Contact Manufacturer
Fitting - Ground End Al. Gain
Fitting - Live Line End Two Hole Blade
Material ESP
Number of Sheds 18
Shed Style Uniform
UPC 096359266099

Dimensions

Angle 12 °
Diameter - Shed(s) 7.6 IN (193 mm)
Length 14 in
Length - Effective 59 in
Rod Diameter 2.5
Thickness - Housing 0.12 in
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 49 IN (1200.5 mm)
Creep and Leakage Distance 124 IN (3150 mm)
Critical Impulse Flashover (CIFO) - Negative 865 kV
Critical Impulse Flashover (CIFO) - Positive 760 kV
Flashover Voltage - 60 Hz Dry 490 kV
Flashover Voltage - 60 Hz Wet 430 kV
kV Class 138.00/161.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)