text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5220111007

2.5" Line Post, 2 hole blade,Steel gain base 12" CL

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2500 LB
    Cantilever Bending Strength - Routine 1250 LB
    Fitting - Ground End Steel Gain
    Fitting - Live Line End Two Hole Blade
    Material ESP
    Number of Sheds 22
    Shed Style Uniform
    UPC 096359429234

    Dimensions

    Angle 12 °
    Diameter - Shed(s) 7.6 IN (193 mm)
    Length 15 in
    Length - Effective 69 in
    Rod Diameter 2.5
    Thickness - Housing 0.12 in
    Width 8.35 in

    Electrical Ratings

    Arc Distance - Dry 60 IN (1470 mm)
    Creep and Leakage Distance 152 IN (3861 mm)
    Critical Impulse Flashover (CIFO) - Negative 1035 kV
    Critical Impulse Flashover (CIFO) - Positive 930 kV
    Flashover Voltage - 60 Hz Dry 600 kV
    Flashover Voltage - 60 Hz Wet 520 kV
    kV Class 161.00 kV

    Resources/Downloads