text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5220111902

Product Details

General

Cantilever Bending Strength - Max. 2480 LB
Cantilever Bending Strength - Routine 1240 LB
Fitting - Ground End Al. Gain
Fitting - Live Line End Two Hole Long Blade
Material ESP
Number of Sheds 22
Shed Style Uniform
UPC 096359429357

Dimensions

Angle 12 °
Diameter - Shed(s) 7.6 IN (193 mm)
Length 14 in
Length - Effective 70 in
Rod Diameter 2.5
Thickness - Housing 0.12 in
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 60 IN (1470 mm)
Creep and Leakage Distance 152 IN (3861 mm)
Critical Impulse Flashover (CIFO) - Negative 1035 kV
Critical Impulse Flashover (CIFO) - Positive 930 kV
Flashover Voltage - 60 Hz Dry 600 kV
Flashover Voltage - 60 Hz Wet 520 kV
kV Class 161.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)