text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5220191002

Product Details

General

Cantilever Bending Strength - Max. 1490 LB
Cantilever Bending Strength - Routine 745 LB
EU RoHS Indicator Contact Manufacturer
Fitting - Ground End Al. Gain
Fitting - Live Line End Two Hole Blade
Material ESP
Number of Sheds 38
Shed Style Uniform
UPC 096359430032

Dimensions

Angle 12 °
Diameter - Shed(s) 7.6 IN (193 mm)
Length 14 in
Length - Effective 111 in
Rod Diameter 2.5
Thickness - Housing 0.12 in
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 103 IN (2523.5 mm)
Creep and Leakage Distance 264 IN (6706 mm)
Critical Impulse Flashover (CIFO) - Negative 1695 kV
Critical Impulse Flashover (CIFO) - Positive 1605 kV
Flashover Voltage - 60 Hz Dry 1005 kV
Flashover Voltage - 60 Hz Wet 810 kV
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)