text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230071305

3.0" Line Post, 5" Bolt circle, 5" bolt circle

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 6420 LB
    Cantilever Bending Strength - Routine 3210 LB
    Fitting - Ground End 5" B.C. Tapped
    Fitting - Live Line End 5" B.C. Tapped
    Material ESP
    Number of Sheds 14
    Shed Style Uniform

    Dimensions

    Angle 0 °
    Diameter - Shed(s) 9.3 IN (228.8 mm)
    Length 5.91 in
    Length - Effective 48 in
    Rod Diameter 3
    Thickness - Housing > 3MM
    Width 5.91 in

    Electrical Ratings

    Arc Distance - Dry 39 IN (991 mm)
    Creep and Leakage Distance 108 IN (2,743 mm)
    Critical Impulse Flashover (CIFO) - Negative 705 kV
    Critical Impulse Flashover (CIFO) - Positive 615 kV
    Flashover Voltage - 60 Hz Dry 395 kV
    Flashover Voltage - 60 Hz Wet 335 kV
    kV Class 69.00/115.00 kV

    Resources/Downloads