text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230071307

Product Details

General

Cantilever Bending Strength - Max. 6420 LB
Cantilever Bending Strength - Routine 3210 LB
Fitting - Ground End Steel Gain
Fitting - Live Line End 5" B.C. Tapped
Material ESP
Number of Sheds 14
Shed Style Uniform

Dimensions

Angle 14 °
Diameter - Shed(s) 9.3 IN (228.8 mm)
Length 17 in
Length - Effective 50 in
Rod Diameter 3
Thickness - Housing > 3MM
Width 9.83 in

Electrical Ratings

Arc Distance - Dry 39 IN (991 mm)
Creep and Leakage Distance 108 IN (2,743 mm)
Critical Impulse Flashover (CIFO) - Negative 705 kV
Critical Impulse Flashover (CIFO) - Positive 615 kV
Flashover Voltage - 60 Hz Dry 395 kV
Flashover Voltage - 60 Hz Wet 335 kV
kV Class 69.00/115.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)