text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230081305

3.0" Line Post, 5" Bolt circle, 5" bolt circle

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 5710 LB
    Cantilever Bending Strength - Routine 2855 LB
    Fitting - Ground End 5" B.C. Tapped
    Fitting - Live Line End 5" B.C. Tapped
    Material ESP
    Number of Sheds 16
    Shed Style Uniform
    UPC 096359430346

    Dimensions

    Angle 0 °
    Diameter - Shed(s) 9.3 IN (228.8 mm)
    Length 5.91 in
    Length - Effective 54 in
    Rod Diameter 3
    Thickness - Housing > 3MM
    Width 5.91 in

    Electrical Ratings

    Arc Distance - Dry 45 IN (1,143 mm)
    Creep and Leakage Distance 124 IN (3,150 mm)
    Critical Impulse Flashover (CIFO) - Negative 790 kV
    Critical Impulse Flashover (CIFO) - Positive 695 kV
    Flashover Voltage - 60 Hz Dry 445 kV
    Flashover Voltage - 60 Hz Wet 380 kV
    kV Class 115.00 kV

    Resources/Downloads