text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230131008

Product Details

General

Cantilever Bending Strength - Max. 3730 LB
Cantilever Bending Strength - Routine 1865 LB
Fitting - Ground End Steel Flat 9" x 13"
Fitting - Live Line End Two Hole Blade
Material ESP
Number of Sheds 26
Shed Style Uniform
UPC 096359430643

Dimensions

Angle 14 °
Diameter - Shed(s) 9.3 IN (228.8 mm)
Length 15 in
Length - Effective 81 in
Rod Diameter 3
Thickness - Housing > 3MM
Width 11 in

Electrical Ratings

Arc Distance - Dry 71 IN (1,803 mm)
Creep and Leakage Distance 203 IN (5,156 mm)
Critical Impulse Flashover (CIFO) - Negative 1200 kV
Critical Impulse Flashover (CIFO) - Positive 1120 kV
Flashover Voltage - 60 Hz Dry 685 kV
Flashover Voltage - 60 Hz Wet 590 kV
kV Class 161.00/230.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)