text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230141102

Product Details

General

Cantilever Bending Strength - Max. 3480 LB
Cantilever Bending Strength - Routine 1740 LB
Fitting - Ground End Al. Gain
Fitting - Live Line End Clamptop
Material ESP
Number of Sheds 28
Shed Style Uniform

Dimensions

Angle 14 °
Diameter - Shed(s) 9.3 IN (228.8 mm)
Length 17 in
Length - Effective 86 in
Rod Diameter 3
Thickness - Housing > 3MM
Width 8.07 in

Electrical Ratings

Arc Distance - Dry 76 IN (1,930 mm)
Creep and Leakage Distance 218 IN (5,537 mm)
Critical Impulse Flashover (CIFO) - Negative 1285 kV
Critical Impulse Flashover (CIFO) - Positive 1205 kV
Flashover Voltage - 60 Hz Dry 735 kV
Flashover Voltage - 60 Hz Wet 630 kV
kV Class 230.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)