text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230141304

3.0" Line Post, 5" bolt circle, Aluminum flat base 14" CL 1" bolts

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 3430 LB
    Cantilever Bending Strength - Routine 1715 LB
    Fitting - Ground End Steel Flat 14" Centerline
    Fitting - Live Line End 5" B.C. Tapped
    Material ESP
    Number of Sheds 28
    Shed Style Uniform

    Dimensions

    Angle 14 °
    Diameter - Shed(s) 9.3 IN (228.8 mm)
    Length 17 in
    Length - Effective 86 in
    Rod Diameter 3
    Thickness - Housing > 3MM
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 76 IN (1,930 mm)
    Creep and Leakage Distance 218 IN (5,537 mm)
    Critical Impulse Flashover (CIFO) - Negative 1285 kV
    Critical Impulse Flashover (CIFO) - Positive 1205 kV
    Flashover Voltage - 60 Hz Dry 735 kV
    Flashover Voltage - 60 Hz Wet 630 kV
    kV Class 230.00 kV

    Resources/Downloads