text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230151004

3.0" Line Post, 2 hole blade, Steel flat base 14" CL 1" bolts

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 3260 LB
    Cantilever Bending Strength - Routine 1630 LB
    Fitting - Ground End Steel Flat 14" Centerline
    Fitting - Live Line End Two Hole Blade
    Material ESP
    Number of Sheds 30
    Shed Style Uniform

    Dimensions

    Angle 14 °
    Diameter - Shed(s) 9.3 IN (228.8 mm)
    Length 17 in
    Length - Effective 91 in
    Rod Diameter 3
    Thickness - Housing > 3MM
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 82 IN (2,083 mm)
    Creep and Leakage Distance 234 IN (5,944 mm)
    Critical Impulse Flashover (CIFO) - Negative 1365 kV
    Critical Impulse Flashover (CIFO) - Positive 1290 kV
    Flashover Voltage - 60 Hz Dry 780 kV
    Flashover Voltage - 60 Hz Wet 670 kV
    kV Class 230.00 kV

    Resources/Downloads