text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230161107

3.0" Line Post, hor. clamp top, Steel gain base 14" CL 1" bolts

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 3070 LB
    Cantilever Bending Strength - Routine 1535 LB
    Fitting - Ground End Steel Gain
    Fitting - Live Line End Clamptop
    Material ESP
    Number of Sheds 32
    Shed Style Uniform

    Dimensions

    Angle 14 °
    Diameter - Shed(s) 9.3 IN (228.8 mm)
    Length 17 in
    Length - Effective 96 in
    Rod Diameter 3
    Thickness - Housing > 3MM
    Width 9.83 in

    Electrical Ratings

    Arc Distance - Dry 87 IN (2,210 mm)
    Creep and Leakage Distance 250 IN (6,350 mm)
    Critical Impulse Flashover (CIFO) - Negative 1445 kV
    Critical Impulse Flashover (CIFO) - Positive 1370 kV
    Flashover Voltage - 60 Hz Dry 825 kV
    Flashover Voltage - 60 Hz Wet 710 kV
    kV Class 230.00 kV

    Resources/Downloads