text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230171102

3.0" Line Post, hor. clamp top, Aluminum gain base 14" CL 1" bolts

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2900 LB
    Cantilever Bending Strength - Routine 1450 LB
    Fitting - Ground End Al. Gain
    Fitting - Live Line End Clamptop
    Material ESP
    Number of Sheds 34
    Shed Style Uniform

    Dimensions

    Angle 14 °
    Diameter - Shed(s) 9.3 IN (228.8 mm)
    Length 17 in
    Length - Effective 101 in
    Rod Diameter 3
    Thickness - Housing > 3MM
    Width 8.07 in

    Electrical Ratings

    Arc Distance - Dry 92 IN (2,337 mm)
    Creep and Leakage Distance 265 IN (6,731 mm)
    Critical Impulse Flashover (CIFO) - Negative 1530 kV
    Critical Impulse Flashover (CIFO) - Positive 1455 kV
    Flashover Voltage - 60 Hz Dry 870 kV
    Flashover Voltage - 60 Hz Wet 755 kV
    kV Class 230.00 kV

    Resources/Downloads