text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230191108

Product Details

General

Cantilever Bending Strength - Max. 2600 LB
Cantilever Bending Strength - Routine 1300 LB
Fitting - Ground End Steel Flat 9" x 13"
Fitting - Live Line End Clamptop
Material ESP
Number of Sheds 38
Shed Style Uniform

Dimensions

Angle 14 °
Diameter - Shed(s) 9.3 IN (228.8 mm)
Length 15 in
Length - Effective 112 in
Rod Diameter 3
Thickness - Housing > 3MM
Width 11 in

Electrical Ratings

Arc Distance - Dry 103 IN (2,616 mm)
Creep and Leakage Distance 297 IN (7,544 mm)
Critical Impulse Flashover (CIFO) - Negative 1695 kV
Critical Impulse Flashover (CIFO) - Positive 1625 kV
Flashover Voltage - 60 Hz Dry 960 kV
Flashover Voltage - 60 Hz Wet 835 kV
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)