Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250031S0080

2.5" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
4340 LB
Cantilever Bending Strength - Routine
2170 LB
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
26
Shed Style
Uniform
UPC
096359505075

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
44 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
32.2 IN (817 MM)
Creep and Leakage Distance
82 IN (2083 MM)
Critical Impulse Flashover (CIFO) - Negative
615
Critical Impulse Flashover (CIFO) - Positive
510
Flashover Voltage - 60 Hz Dry
330
Flashover Voltage - 60 Hz Wet
300
kV Class
115 kV