Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250060S0080

2.5" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2410 LB
Cantilever Bending Strength - Routine
1205 LB
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
50
Shed Style
Uniform

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
72.4 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
61.3 IN (1557 MM)
Creep and Leakage Distance
158 IN (4013 MM)
Critical Impulse Flashover (CIFO) - Negative
1065
Critical Impulse Flashover (CIFO) - Positive
955
Flashover Voltage - 60 Hz Dry
625
Flashover Voltage - 60 Hz Wet
540
kV Class
161 kV