Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250140S0080

2.5" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1080 LB
Cantilever Bending Strength - Routine
540 LB
Fitting - Ground End
Steel Flat
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
116
Shed Style
Uniform

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
15 in
Length - Effective
150.6 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
141.1 IN (3583 MM)
Creep and Leakage Distance
366 IN (9296 MM)
Critical Impulse Flashover (CIFO) - Negative
2275
Critical Impulse Flashover (CIFO) - Positive
2200
Flashover Voltage - 60 Hz Dry
1335
Flashover Voltage - 60 Hz Wet
1035
kV Class
500 kV