HPS_ID_P250XXXS1020_PRODIMAGE
* Representative image
HPS_ID_P250XXXS1020_PRODIMAGE
HPS_ID_P250XXXS1020_2_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250128S1020

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1170 LB
Cantilever Bending Strength - Routine
585 LB
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
106
Shed Style
Uniform

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
14 in
Length - Effective
139.5 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
129 IN (3276 MM)
Creep and Leakage Distance
334 IN (8484 MM)
Critical Impulse Flashover (CIFO) - Negative
2090
Critical Impulse Flashover (CIFO) - Positive
2010
Flashover Voltage - 60 Hz Dry
1235
Flashover Voltage - 60 Hz Wet
970
kV Class
500 kV