HPS_ID_P250XXXS1040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS1040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250067S1040

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2150 LB
Cantilever Bending Strength - Routine
1075 LB
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
56
Shed Style
Uniform

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
14 in
Length - Effective
80.3 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
68.5 IN (1739 MM)
Creep and Leakage Distance
177 IN (4496 MM)
Critical Impulse Flashover (CIFO) - Negative
1175
Critical Impulse Flashover (CIFO) - Positive
1075
Flashover Voltage - 60 Hz Dry
695
Flashover Voltage - 60 Hz Wet
595
kV Class
230 kV