HPS_ID_P250XXXS9020_PRODIMAGE
* Representative image
HPS_ID_P250XXXS9020_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250055S9020

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2600 LB
Cantilever Bending Strength - Routine
1300 lb (5.8 kN)
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
46
Shed Style
Uniform
Tensile Strength
15000 lb.
UPC
096359641797

Dimensions

Diameter - Shed(s)
5.06
Length - Effective
67.7 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
56.4 IN (1432 MM)
Creep and Leakage Distance
145 IN (3683 MM)
Critical Impulse Flashover (CIFO) - Negative
990
Critical Impulse Flashover (CIFO) - Positive
885
Flashover Voltage - 60 Hz Dry
580
Flashover Voltage - 60 Hz Wet
510
kV Class
161 kV