HPS_ID_P250XXXS9020_PRODIMAGE
* Representative image
HPS_ID_P250XXXS9020_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250065S9020

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2240 LB
Cantilever Bending Strength - Routine
1120 LB
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
54
Shed Style
Uniform
Tensile Strength
15000 lb.
UPC
096359517603

Dimensions

Diameter - Shed(s)
5.06
Dimensions
76.75 in x 8.06 in x 23.2 in
Height
23.2 in
Length
76.75 in
Length - Effective
77.2 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Weight
72.4 lb
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
66.1 IN (1678 MM)
Creep and Leakage Distance
171 IN (4343 MM)
Critical Impulse Flashover (CIFO) - Negative
1140
Critical Impulse Flashover (CIFO) - Positive
1035
Flashover Voltage - 60 Hz Dry
675
Flashover Voltage - 60 Hz Wet
580
kV Class
230 kV