text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250072S9020

2.5" Line Post, Std. Leak, Ext. 2 Hole blade, Aluminum gain base 12" CL

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2030 LB
    Cantilever Bending Strength - Routine 1015 LB
    Fitting - Ground End Aluminum Gain
    Fitting - Live Line End Long Tear Drop Blade
    Number of Sheds 60
    Shed Style Uniform
    Tensile Strength 15000

    Dimensions

    Diameter - Shed(s) 5.06
    Length - Effective 84.3 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 73.4 IN (1864 MM)
    Creep and Leakage Distance 189 IN (4801 MM)
    Critical Impulse Flashover (CIFO) - Negative 1250
    Critical Impulse Flashover (CIFO) - Positive 1150
    Flashover Voltage - 60 Hz Dry 740
    Flashover Voltage - 60 Hz Wet 630
    kV Class 230.00 kV