Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250101S902B

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Gain Base with 12" CL holes for 7/8" bolts, with 15" Corona Ring

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1470 LB
Cantilever Bending Strength - Routine
735 LB
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
84
Shed Style
Uniform

Dimensions

Diameter - Shed(s)
5.06
Length - Effective
112.7 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
102.4 IN (2600 MM)
Creep and Leakage Distance
265 IN (6731 MM)
Critical Impulse Flashover (CIFO) - Negative
1680
Critical Impulse Flashover (CIFO) - Positive
1590
Flashover Voltage - 60 Hz Dry
995
Flashover Voltage - 60 Hz Wet
820
kV Class
345 kV