HPS_ID_P250XXXS1020_PRODIMAGE
* Representative image
HPS_ID_P250XXXS1020_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P300105S1020

3" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Gain Base with 14" CL holes for 1" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2460 LB
Cantilever Bending Strength - Routine
1230 LB
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamp Top
Number of Sheds
87
Shed Style
Uniform

Dimensions

Angle
14
Diameter - Shed(s)
8.2
Length
17 in
Length - Effective
117.1 in
Rod Diameter
3 in
Width
8.07 in

Electrical Ratings

Arc Distance - Dry
107.9 (2740MM)
Creep and Leakage Distance
328 (8329MM)
Critical Impulse Flashover (CIFO) - Negative
1765
Critical Impulse Flashover (CIFO) - Positive
1665
Flashover Voltage - 60 Hz Dry
1060
Flashover Voltage - 60 Hz Wet
975
Voltage Rating
345 kV