Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P350118S0070

3.5" Line Post, Standard Leak, Two Hole Blade, Steel Gain Base with 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3.5" core rod for the highest mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
3070 LB
Cantilever Bending Strength - Routine
1535 LB
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
50
Shed Style
Uniform

Dimensions

Angle
15
Diameter - Shed(s)
8.2
Length
18 in
Length - Effective
130.9 in
Rod Diameter
3.5 in
Width
14 in

Electrical Ratings

Arc Distance - Dry
120.3 (3056)
Creep and Leakage Distance
315 (8001)
Critical Impulse Flashover (CIFO) - Negative
1960
Critical Impulse Flashover (CIFO) - Positive
1860
Flashover Voltage - 60 Hz Dry
1180
Flashover Voltage - 60 Hz Wet
1090
Voltage Rating
345 kV