text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250046S0030

2.5" Line Post, Std. Leak, 2 Hole blade, Aluminum Flat base 8x10 7/8" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 3100 lb
    Cantilever Bending Strength - Routine 1550 lb
    Fitting - Ground End Aluminum Flat
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 38
    Shed Style Uniform
    Tensile Strength 15000 lb
    UPC 096359704263

    Dimensions

    Angle 12
    Diameter - Shed(s) 5.06
    Length 12 in
    Length - Effective 58.2 in
    Rod Diameter 2.500 in
    Thickness - Housing > 3MM
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 46.7 IN (1186 MM)
    Creep and Leakage Distance 120 IN (3048 MM)
    Critical Impulse Flashover (CIFO) - Negative 840
    Critical Impulse Flashover (CIFO) - Positive 735
    Flashover Voltage - 60 Hz Dry 485
    Flashover Voltage - 60 Hz Wet 425
    kV Class 161.00 kV