text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250104S0030

2.5" Line Post, Std. Leak, 2 Hole blade, Aluminum Flat base 8x10 7/8" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1440 lb
    Cantilever Bending Strength - Routine 720 lb
    Fitting - Ground End Aluminum Flat
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 86
    Shed Style Uniform
    Tensile Strength 15000 lb

    Dimensions

    Angle 12
    Diameter - Shed(s) 5.06
    Length 12 in
    Length - Effective 115 in
    Rod Diameter 2.500 in
    Thickness - Housing > 3MM
    Width 10 in

    Electrical Ratings

    Arc Distance - Dry 104.8 IN (2661 MM)
    Creep and Leakage Distance 271 IN (6883 MM)
    Critical Impulse Flashover (CIFO) - Negative 1735
    Critical Impulse Flashover (CIFO) - Positive 1650
    Flashover Voltage - 60 Hz Dry 1040
    Flashover Voltage - 60 Hz Wet 845
    kV Class 345.00 kV