text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1590 LB
Cantilever Bending Strength - Routine 795 LB
Fitting - Ground End Aluminum Flat
Fitting - Live Line End Tear Drop Blade
Number of Sheds 78
Shed Style Uniform
Tensile Strength 15000

Dimensions

Angle 12
Diameter - Shed(s) 5.06
Length 15 in
Length - Effective 105.6 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 95.1 IN (2415 MM)
Creep and Leakage Distance 246 IN (6248 MM)
Critical Impulse Flashover (CIFO) - Negative 1585
Critical Impulse Flashover (CIFO) - Positive 1495
Flashover Voltage - 60 Hz Dry 950
Flashover Voltage - 60 Hz Wet 780
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)