text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250109S0040

2.5" Line Post, Std. Leak, 2 Hole blade, Aluminum Flat base 8x13 7/8" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1380 LB
    Cantilever Bending Strength - Routine 690 LB
    Fitting - Ground End Aluminum Flat
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 90
    Shed Style Uniform
    Tensile Strength 15000

    Dimensions

    Angle 12
    Diameter - Shed(s) 5.06
    Length 15 in
    Length - Effective 119.8 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 109.7 IN (2786 MM)
    Creep and Leakage Distance 284 IN (7214 MM)
    Critical Impulse Flashover (CIFO) - Negative 1810
    Critical Impulse Flashover (CIFO) - Positive 1725
    Flashover Voltage - 60 Hz Dry 1085
    Flashover Voltage - 60 Hz Wet 875
    kV Class 345.00 kV