text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 2960 LB
Cantilever Bending Strength - Routine 1480 LB
EU RoHS Indicator Contact Manufacturer
Fitting - Ground End Steel Gain
Fitting - Live Line End Tear Drop Blade
Number of Sheds 40
Shed Style Uniform
UPC 096359446491

Dimensions

Angle 12
Diameter - Shed(s) 5.06
Length 12 in
Length - Effective 60.6 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 49.2 IN (1249 MM)
Creep and Leakage Distance 126 IN (3200 MM)
Critical Impulse Flashover (CIFO) - Negative 880
Critical Impulse Flashover (CIFO) - Positive 770
Flashover Voltage - 60 Hz Dry 515
Flashover Voltage - 60 Hz Wet 450
kV Class 161.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)