text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 2240 LB
Cantilever Bending Strength - Routine 1120 LB
Fitting - Ground End Steel Gain
Fitting - Live Line End Tear Drop Blade
Number of Sheds 54
Shed Style Uniform

Dimensions

Angle 12
Diameter - Shed(s) 5.06
Length 12 in
Length - Effective 77.2 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 66.1 IN (1678 MM)
Creep and Leakage Distance 171 IN (4343 MM)
Critical Impulse Flashover (CIFO) - Negative 1140
Critical Impulse Flashover (CIFO) - Positive 1035
Flashover Voltage - 60 Hz Dry 675
Flashover Voltage - 60 Hz Wet 580
kV Class 230.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)