text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250094S0080

2.5" Line Post, Std. Leak, 2 Hole blade, Steel flat base 8x13/12" CL 7/8" bolts

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1590 LB
    Cantilever Bending Strength - Routine 795 LB
    Fitting - Ground End Steel Flat
    Fitting - Live Line End Tear Drop Blade
    Number of Sheds 78
    Shed Style Uniform

    Dimensions

    Angle 12
    Diameter - Shed(s) 5.06
    Length 15 in
    Length - Effective 105.6 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 95.1 IN (2415 MM)
    Creep and Leakage Distance 246 IN (6248 MM)
    Critical Impulse Flashover (CIFO) - Negative 1585
    Critical Impulse Flashover (CIFO) - Positive 1495
    Flashover Voltage - 60 Hz Dry 950
    Flashover Voltage - 60 Hz Wet 780
    kV Class 345.00 kV