text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250038S1020

2.5" Line Post, Std. Leak, Hor. Clamp top, Aluminum gain base 12" CL

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 3550 LB
    Cantilever Bending Strength - Routine 1775 LB
    EU RoHS Indicator Contact Manufacturer
    Fitting - Ground End Aluminum Gain
    Fitting - Live Line End Horizontal Clamptop
    Number of Sheds 32
    Shed Style Uniform
    UPC 096359442080

    Dimensions

    Angle 12
    Diameter - Shed(s) 5.06
    Length 14 in
    Length - Effective 51.9 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 39.5 IN (1003 MM)
    Creep and Leakage Distance 101 IN (2565 MM)
    Critical Impulse Flashover (CIFO) - Negative 730
    Critical Impulse Flashover (CIFO) - Positive 615
    Flashover Voltage - 60 Hz Dry 410
    Flashover Voltage - 60 Hz Wet 370
    kV Class 138.00 kV