text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1430 LB
Cantilever Bending Strength - Routine 715 LB
Fitting - Ground End Aluminum Gain
Fitting - Live Line End Horizontal Clamptop
Number of Sheds 86
Shed Style Uniform

Dimensions

Angle 12
Diameter - Shed(s) 5.06
Length 14 in
Length - Effective 115.8 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 104.8 IN (2661 MM)
Creep and Leakage Distance 271 IN (6883 MM)
Critical Impulse Flashover (CIFO) - Negative 1735
Critical Impulse Flashover (CIFO) - Positive 1650
Flashover Voltage - 60 Hz Dry 1040
Flashover Voltage - 60 Hz Wet 845
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)