text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250123S1020

2.5" Line Post, Std. Leak, Hor. Clamp top, Aluminum gain base 12" CL

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1220 LB
    Cantilever Bending Strength - Routine 610 LB
    Fitting - Ground End Aluminum Gain
    Fitting - Live Line End Horizontal Clamptop
    Number of Sheds 102
    Shed Style Uniform

    Dimensions

    Angle 12
    Diameter - Shed(s) 5.06
    Length 14 in
    Length - Effective 134.7 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 124.2 IN (3154 MM)
    Creep and Leakage Distance 322 IN (8179 MM)
    Critical Impulse Flashover (CIFO) - Negative 2015
    Critical Impulse Flashover (CIFO) - Positive 1935
    Flashover Voltage - 60 Hz Dry 1190
    Flashover Voltage - 60 Hz Wet 945
    kV Class 500.00 kV