text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250053S1030

2.5" Line Post, Std. Leak, Hor. Clamp top, Aluminum flat base 8x10

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2680 LB
    Cantilever Bending Strength - Routine 1340 LB
    EU RoHS Indicator Contact Manufacturer
    Fitting - Ground End Aluminum Flat
    Fitting - Live Line End Horizontal Clamptop
    Number of Sheds 44
    Shed Style Uniform
    UPC 096359442295

    Dimensions

    Angle 12
    Diameter - Shed(s) 5.06
    Length 14 in
    Length - Effective 66.1 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 54 IN (1371 MM)
    Creep and Leakage Distance 139 IN (3531 MM)
    Critical Impulse Flashover (CIFO) - Negative 950
    Critical Impulse Flashover (CIFO) - Positive 855
    Flashover Voltage - 60 Hz Dry 565
    Flashover Voltage - 60 Hz Wet 495
    kV Class 161.00 kV