text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1370 LB
Cantilever Bending Strength - Routine 685 LB
Fitting - Ground End Aluminum Flat
Fitting - Live Line End Horizontal Clamptop
Number of Sheds 90
Shed Style Uniform

Dimensions

Angle 12
Diameter - Shed(s) 5.06
Length 14 in
Length - Effective 120.5 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 109.7 IN (2786 MM)
Creep and Leakage Distance 284 IN (7214 MM)
Critical Impulse Flashover (CIFO) - Negative 1810
Critical Impulse Flashover (CIFO) - Positive 1725
Flashover Voltage - 60 Hz Dry 1085
Flashover Voltage - 60 Hz Wet 875
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)