text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250116S1040

2.5" Line Post, Std. Leak, Hor. Clamp top, Aluminum flat base 8x13

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1290 LB
    Cantilever Bending Strength - Routine 645 LB
    Fitting - Ground End Aluminum Flat
    Fitting - Live Line End Horizontal Clamptop
    Number of Sheds 96
    Shed Style Uniform

    Dimensions

    Angle 12
    Diameter - Shed(s) 5.06
    Length 14 in
    Length - Effective 127.6 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 116.9 IN (2969 MM)
    Creep and Leakage Distance 303 IN (7696 MM)
    Critical Impulse Flashover (CIFO) - Negative 1920
    Critical Impulse Flashover (CIFO) - Positive 1840
    Flashover Voltage - 60 Hz Dry 1145
    Flashover Voltage - 60 Hz Wet 920
    kV Class 345.00 kV