text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 3620 LB
Cantilever Bending Strength - Routine 1810 LB
Fitting - Ground End Aluminum Gain
Fitting - Live Line End Long Tear Drop Blade
Number of Sheds 32
Shed Style Uniform
Tensile Strength 15000

Dimensions

Diameter - Shed(s) 5.06
Length - Effective 51.1 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 39.5 IN (1003 MM)
Creep and Leakage Distance 101 IN (2565 MM)
Critical Impulse Flashover (CIFO) - Negative 730
Critical Impulse Flashover (CIFO) - Positive 615
Flashover Voltage - 60 Hz Dry 410
Flashover Voltage - 60 Hz Wet 370
kV Class 138.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)