text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1410 LB
Cantilever Bending Strength - Routine 705 LB
Fitting - Ground End Aluminum Gain
Fitting - Live Line End Long Tear Drop Blade
Number of Sheds 88
Shed Style Uniform
Tensile Strength 15000

Dimensions

Diameter - Shed(s) 5.06
Length - Effective 117.4 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 107.2 IN (2722 MM)
Creep and Leakage Distance 278 IN (7061 MM)
Critical Impulse Flashover (CIFO) - Negative 1770
Critical Impulse Flashover (CIFO) - Positive 1685
Flashover Voltage - 60 Hz Dry 1060
Flashover Voltage - 60 Hz Wet 860
kV Class 345.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)