text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 1140 LB
Cantilever Bending Strength - Routine 570 LB
Fitting - Ground End Aluminum Gain
Fitting - Live Line End Long Tear Drop Blade
Number of Sheds 110
Shed Style Uniform
Tensile Strength 15000

Dimensions

Diameter - Shed(s) 5.06
Length - Effective 143.5 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM
Width 8.06 in

Electrical Ratings

Arc Distance - Dry 133.9 IN (3401 MM)
Creep and Leakage Distance 347 IN (8814 MM)
Critical Impulse Flashover (CIFO) - Negative 2165
Critical Impulse Flashover (CIFO) - Positive 2090
Flashover Voltage - 60 Hz Dry 1275
Flashover Voltage - 60 Hz Wet 995
kV Class 500.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)