text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 3830 LB
Cantilever Bending Strength - Routine 1915 LB
Fitting - Ground End Aluminum Flat
Fitting - Live Line End Long Tear Drop Blade
Number of Sheds 30
Shed Style Uniform

Dimensions

Diameter - Shed(s) 5.06
Length 12 in
Length - Effective 55.9 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM

Electrical Ratings

Arc Distance - Dry 37.1 IN (942 MM)
Creep and Leakage Distance 95 IN (2413 MM)
Critical Impulse Flashover (CIFO) - Negative 690
Critical Impulse Flashover (CIFO) - Positive 580
Flashover Voltage - 60 Hz Dry 380
Flashover Voltage - 60 Hz Wet 345
kV Class 138.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)