text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 2500 LB
Cantilever Bending Strength - Routine 1250 LB
Fitting - Ground End Aluminum Flat
Fitting - Live Line End Long Tear Drop Blade
Number of Sheds 48
Shed Style Uniform

Dimensions

Diameter - Shed(s) 5.06
Length 12 in
Length - Effective 77.2 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM

Electrical Ratings

Arc Distance - Dry 58.8 IN (1493 MM)
Creep and Leakage Distance 152 IN (3861 MM)
Critical Impulse Flashover (CIFO) - Negative 1025
Critical Impulse Flashover (CIFO) - Positive 920
Flashover Voltage - 60 Hz Dry 600
Flashover Voltage - 60 Hz Wet 525
kV Class 161.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)