text.skipToContent text.skipToNavigation

Product Details

General

Cantilever Bending Strength - Max. 2410 LB
Cantilever Bending Strength - Routine 1205 LB
Fitting - Ground End Aluminum Flat
Fitting - Live Line End Long Tear Drop Blade
Number of Sheds 50
Shed Style Uniform

Dimensions

Diameter - Shed(s) 5.06
Length 12 in
Length - Effective 79.5 in
Rod Diameter 2.5 in
Thickness - Housing > 3MM

Electrical Ratings

Arc Distance - Dry 61.3 IN (1557 MM)
Creep and Leakage Distance 158 IN (4013 MM)
Critical Impulse Flashover (CIFO) - Negative 1065
Critical Impulse Flashover (CIFO) - Positive 955
Flashover Voltage - 60 Hz Dry 625
Flashover Voltage - 60 Hz Wet 540
kV Class 161.00 kV

Resources/Downloads

Videos

Ohio Brass QuadriSil Transmission Insulators (VI08009E)

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Proper Insulator Handling (VI08008E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)