text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250065S9030

2.5" Line Post, Std. Leak, Ext. 2 Hole blade, Aluminum flat base 8x10

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2240 LB
    Cantilever Bending Strength - Routine 1120 LB
    Fitting - Ground End Aluminum Flat
    Fitting - Live Line End Long Tear Drop Blade
    Number of Sheds 54
    Shed Style Uniform
    UPC 096359618188

    Dimensions

    Diameter - Shed(s) 5.06
    Length 12 in
    Length - Effective 84.3 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 66.1 IN (1678 MM)
    Creep and Leakage Distance 171 IN (4343 MM)
    Critical Impulse Flashover (CIFO) - Negative 1140
    Critical Impulse Flashover (CIFO) - Positive 1035
    Flashover Voltage - 60 Hz Dry 675
    Flashover Voltage - 60 Hz Wet 580
    kV Class 230.00 kV