text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250070S9030

2.5" Line Post, Std. Leak, Ext. 2 Hole blade, Aluminum flat base 8x10

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2100 LB
    Cantilever Bending Strength - Routine 1050 LB
    Fitting - Ground End Aluminum Flat
    Fitting - Live Line End Long Tear Drop Blade
    Number of Sheds 58
    Shed Style Uniform
    UPC 096359531067

    Dimensions

    Diameter - Shed(s) 5.06
    Length 12 in
    Length - Effective 89 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 70.9 IN (1800 MM)
    Creep and Leakage Distance 183 IN (4648 MM)
    Critical Impulse Flashover (CIFO) - Negative 1215
    Critical Impulse Flashover (CIFO) - Positive 1115
    Flashover Voltage - 60 Hz Dry 720
    Flashover Voltage - 60 Hz Wet 615
    kV Class 230.00 kV