text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250118S9040

2.5" Line Post, Std. Leak, Ext. 2 Hole blade, Aluminum flat base 8x13

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1270 LB
    Cantilever Bending Strength - Routine 635 LB
    Fitting - Ground End Aluminum Flat
    Fitting - Live Line End Long Tear Drop Blade
    Number of Sheds 98
    Shed Style Uniform

    Dimensions

    Diameter - Shed(s) 5.06
    Length 15 in
    Length - Effective 129.3 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 119.3 IN (3030 MM)
    Creep and Leakage Distance 309 IN (7849 MM)
    Critical Impulse Flashover (CIFO) - Negative 1960
    Critical Impulse Flashover (CIFO) - Positive 1875
    Flashover Voltage - 60 Hz Dry 1170
    Flashover Voltage - 60 Hz Wet 930
    kV Class 345.00 kV