text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250113S102B

2.5" Line Post, Std. Leak, Hor. clamp top, Aluminum gain base 12" CL, w/ 12" ring

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1320 LB
    Cantilever Bending Strength - Routine 660 LB
    Fitting - Ground End Aluminum Gain
    Fitting - Live Line End Horizontal Clamptop
    Number of Sheds 94
    Shed Style Uniform

    Dimensions

    Diameter - Shed(s) 5.06
    Length - Effective 125.3 in
    Rod Diameter 2.500 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 114.5 IN (2908 MM)
    Creep and Leakage Distance 297 IN (7544 MM)
    Critical Impulse Flashover (CIFO) - Negative 1865
    Critical Impulse Flashover (CIFO) - Positive 1780
    Flashover Voltage - 60 Hz Dry 1105
    Flashover Voltage - 60 Hz Wet 895
    kV Class 345.00 kV